IESNA:LM-63-2002 
[TEST]P981038
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-15L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1500 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1620
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
7505.9 7453.5 7277 6972.9 6567.1 6084.9 5559 5014 4471.9 3968
3515.7 3127.1 2799.4 2512.7 2260.5 2041.9 1850.7 1679.7 1526.3 1401
1294.6 1206.3 1124.2 1050.5 983 922.1 864.4 802.2 732.3 642
539.8 438.7 345.6 261 187.3 129.4 89.9 65.4 53.7 45.3
37.7 30.9 24.1 16.8 10.8 8.1 6.5 5.3 4.4 3.8
3.4 3 2.8 2.6 2.5 2.3 2.3 2.2 2.2 2.2
2.2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2 2
2 2 1.9 1.8 1.8 1.7 1.7 1.6 1.6 1.5
1.5 1.5 1.4 1.3 1.1 0.9 0.5 0.1 0.1 0
0
